Platinum: ENU42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENU60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENL42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENL60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENL60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled
Platinum: ENL60-30NW
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENZ42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Platinum: ENX42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Platinum: ENX48-12NWL
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 5.3°C/m.
Water-cooled
Platinum: ENZ42-15NW
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled
Platinum: ENU112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENZ60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled